IESNA:LM-63-2002
[TEST]P943232
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB7C-840-U-SL4
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](7) 80 CRI, 4000K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV SPILL LIGHT ELIMINATOR OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]50499
TILT=NONE
182 -1 1 37 22 1 1 1.5 1.5 0
1 1 350.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 40 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
5774.6 5686.2 5745.2 5860.3 5988.9 6117.5 6238 6331.7 6417.4 6538
6717.4 7006.7 7413.8 7895.9 8643.2 9880.6 11276.1 12931.3 14964.2 17018.5
19201.4 20904.9 21970.9 22745 23039.6 23152.1 23548.5 24333.3 24314.5 22131.6
16603.4 7100.4 1858.8 768.7 286.6 80.4 0
5774.6 5718.4 5777.3 5892.5 6021 6149.6 6264.8 6358.5 6444.2 6559.4
6733.5 7020.1 7421.8 7893.2 8613.7 9789.5 11160.9 12767.9 14747.3 17072.1
19238.9 20910.3 21957.5 22704.8 23015.5 23197.6 23631.5 24416.3 24290.4 21938.8
16089.1 6583.5 1856.1 750 283.9 77.7 0
5774.6 5710.3 5761.2 5868.4 5991.6 6109.4 6213.9 6283.5 6347.8 6441.5
6588.9 6829.9 7180.8 7606.7 8244.1 9278 10598.4 12162.6 13890.2 15853.4
17806 19579.1 20821.9 21679 22260.2 22830.7 23556.5 24448.4 24858.2 23280.6
18459.5 9377.1 2833.7 1041.9 506.2 109.8 0
5774.6 5699.6 5747.8 5844.3 5948.7 6050.5 6144.2 6192.5 6224.6 6272.8
6363.9 6524.6 6776.3 7081.7 7510.2 8212 9173.5 10306.5 11584.1 13046.5
14666.9 16362.3 17966.7 19346.1 20538 21692.4 23203 25010.9 26449.2 26433.1
23821.7 17634.6 7995 3109.6 1074 372.3 0
5774.6 5699.6 5737.1 5822.8 5913.9 6005 6096 6146.9 6171 6195.1
6275.5 6390.7 6586.2 6808.5 7060.3 7435.2 7997.7 8710.2 9607.4 10684.1
11905.5 13177.7 14640.1 16199 17838.1 19592.5 21574.5 23995.8 27027.7 29550.8
29971.3 26824.2 18242.6 8913.7 3144.4 766 0
5774.6 5702.3 5734.5 5812.1 5900.5 5996.9 6082.6 6141.6 6171 6200.5
6291.6 6417.4 6599.6 6795.1 6977.2 7223.6 7657.5 8217.3 8951.2 9856.5
10879.7 12004.6 13185.8 14581.2 16124 17832.8 19833.5 22327.1 25779.6 29384.7
31431 29382 21697.7 12176 5022 1162.4 0
5774.6 5699.6 5726.4 5801.4 5889.8 5983.5 6069.3 6133.5 6173.7 6221.9
6310.3 6444.2 6604.9 6749.6 6870.1 7065.6 7403.1 7834.3 8439.6 9197.6
10049.4 10968 11985.8 13137.5 14466 15925.8 17862.2 20278.2 23535.1 27512.5
30040.9 27721.4 19035.4 9936.9 3634.6 621.4 0
5774.6 5718.4 5723.7 5785.3 5873.7 5978.2 6077.3 6160.3 6230 6278.2
6337.1 6425.5 6527.3 6596.9 6674.6 6800.5 6979.9 7207.6 7553.1 8072.7
8653.9 9318.1 10073.5 10930.5 11889.4 13035.8 14399.1 16097.2 18186.3 20880.8
22552.1 19675.5 12706.3 5667.5 1449 238.4 0
5774.6 5737.1 5734.5 5777.3 5863 5975.5 6090.7 6197.8 6283.5 6345.1
6401.4 6454.9 6471 6465.7 6492.4 6551.4 6647.8 6789.7 7006.7 7322.7
7762 8270.9 8892.3 9626.2 10459.1 11396.6 12419.7 13617 15044.6 16276.6
15984.7 12759.9 7290.6 2632.9 656.2 184.8 0
5774.6 5755.9 5758.6 5790.7 5871.1 5972.8 6106.7 6238 6342.4 6425.5
6495.1 6535.3 6535.3 6521.9 6508.5 6503.2 6527.3 6604.9 6754.9 6996
7338.8 7794.1 8329.8 8967.3 9719.9 10571.6 11485 12433.1 13220.6 13317
11766.2 7780.7 2780.2 752.6 366.9 144.6 0
5774.6 5785.3 5798.7 5846.9 5932.7 6034.4 6176.4 6323.7 6460.3 6588.9
6714.7 6816.5 6888.8 6953.1 7009.4 7076.3 7175.4 7309.4 7510.2 7834.3
8319.1 8964.6 9776.2 10844.8 12218.9 13667.9 15181.2 16319.5 16464.1 14286.6
9942.2 4882.7 1347.2 447.3 200.9 58.9 0
5774.6 5793.4 5817.5 5871.1 5964.8 6082.6 6235.3 6401.4 6562.1 6728.1
6910.3 7087 7263.8 7443.3 7646.8 7912 8241.4 8670 9227.1 9939.5
10828.8 11841.2 12966.1 14310.7 15781.1 17104.3 17891.7 17752.4 16177.5 12609.9
7684.3 3653.3 1234.7 431.2 168.7 34.8 0
5774.6 5806.8 5846.9 5919.3 6029.1 6163 6339.8 6540.7 6733.5 6958.5
7215.6 7512.9 7853.1 8249.5 8736.9 9355.6 10100.2 10933.2 11798.3 12674.2
13525.9 14308 15031.2 15810.6 16616.8 17147.1 17066.8 16126.6 14061.6 10338.6
6080 2632.9 977.6 396.4 160.7 37.5 0
5774.6 5830.9 5908.5 6023.7 6176.4 6355.8 6586.2 6851.3 7178.1 7587.9
8123.6 8766.4 9476.2 10293.1 11067.1 11750.1 12272.4 12639.4 12867 13017
13150.9 13207.2 13062.6 12767.9 12251 11233.2 9535.1 7204.9 4697.9 2689.1
1451.7 827.6 522.3 332.1 184.8 45.5 0
5774.6 5849.6 5970.2 6128.2 6323.7 6559.4 6859.4 7263.8 7778.1 8426.2
9141.4 9824.4 10421.6 10852.9 11088.6 11147.5 11053.8 10812.7 10402.9 9784.2
8964.6 7946.8 6696 5300.6 4028.3 3085.5 2429.3 1933.8 1542.8 1248.1
983 766 583.9 388.4 211.6 48.2 0
5774.6 5873.7 6042.5 6243.3 6476.4 6771 7170.1 7708.4 8370 9061
9655.6 10084.2 10279.7 10244.9 10011.9 9604.7 9002.1 8163.8 7215.6 6248.7
5426.4 4786.3 4247.9 3696.2 3125.7 2624.8 2212.4 1872.2 1569.5 1304.4
1071.4 862.4 658.9 425.9 254.4 77.7 0
5774.6 5900.5 6109.4 6353.2 6645.1 7004 7494.2 8134.3 8822.6 9374.4
9693.1 9754.7 9602.1 9278 8801.2 8102.2 7253.1 6377.3 5635.4 5113.1
4786.3 4513.1 4162.2 3752.4 3240.9 2844.5 2517.7 2185.6 1893.6 1641.9
1403.5 1146.4 894.6 640.1 393.7 136.6 0
5774.6 5938 6187.1 6465.7 6789.7 7191.5 7732.5 8412.9 9047.6 9406.5
9446.7 9224.4 8873.5 8437 7861.1 7146 6363.9 5678.2 5273.8 5016.6
4657.7 4304.2 3846.2 3444.4 3340 3115 2809.6 2507 2220.4 1936.5
1655.3 1398.1 1119.6 846.4 557.1 200.9 0
5774.6 5962.1 6243.3 6562.1 6929 7362.9 7922.7 8552.1 9085.1 9245.8
9055.7 8670 8254.8 7788.8 7231.7 6572.8 5905.9 5474.6 5322 5027.4
4620.2 4068.5 3562.3 3476.6 3337.3 3112.3 2831.1 2536.4 2249.9 1971.3
1695.4 1443.7 1165.1 905.3 586.6 246.4 0
5774.6 5986.2 6288.9 6639.8 7038.8 7499.5 8075.4 8710.2 9095.8 9020.8
8629.8 8155.7 7737.9 7333.5 6835.3 6246 5721.1 5563 5388.9 5014
4435.4 3723 3524.8 3409.6 3318.5 3096.2 2833.7 2557.9 2268.6 1982
1714.2 1392.8 1058 787.4 484.8 195.5 0
5774.6 6002.3 6302.3 6669.2 7084.4 7561.1 8150.4 8782.5 9103.9 8916.4
8434.3 7949.5 7520.9 7105.8 6653.1 6163 5739.8 5638 5397 4957.7
4253.3 3666.7 3476.6 3334.6 3256.9 3061.4 2831.1 2563.2 2290 2022.2
1762.4 1419.6 1052.6 784.8 391 166.1 0
5774.6 5991.6 6307.6 6671.9 7087 7561.1 8145 8779.8 9125.3 8945.9
8463.7 7973.6 7545 7135.3 6693.3 6221.9 5804.1 5707.7 5450.5 5000.6
4277.4 3685.5 3484.6 3321.2 3235.5 3048 2831.1 2568.6 2300.7 2038.3
1767.7 1398.1 1041.9 747.3 385.7 152.7 0
